20
Downloads
0
Downloads of v 5.40.0
2026-03-04
Last published
mplab-x-sdk
5.40.0
Welcome to the MPLAB X SDK! This software development kit contains documentation, sample code, and precompiled libraries for developing a Plugin for MPLAB X IDE, or a standalone application of the MDBCore API. Please use developers forum on Microchip Website for any help/suggestions on SDK.
To install mplab-x-sdk, download this package and open it in IDE.
Supported Products: MPLAB X
Release Notes
What's New in v5.40
1) MPLAB X IDE now a 64-bit application only. This version cannot be run on 32-bit operating systems; 64-bit operating systems are required.
2) MPASM no longer included in install. MPASM toolchain is 32-bit and is no longer supported. Therefore, you will see a message on opening the IDE that there is no toolchain installed.
3) Devices and Tools decoupled from MPLAB X IDE releases. As of v5.40 and future versions, you can update/switch device and tool support by updating/switching device family packs (DFPs) and related tool packs (TPs). Because of changes to the DFPs and TPs, you cannot switch between v5.40 and v5.35 or previous versions.
4) Project groups. Group projects (File>Group Projects), which can be useful when developing applications and bootloaders.
5) Bootstrap configurator now included. kconfig is now available in the IDE for editing bootloader files (at91bootloader) for MPU32 and other devices.
6) OpenJDK now used. See Java Platform and Operating System Information.
Owners
Authors
Copyright
Microchip
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| mplab-x-sdk 6.30.0 (latest stable) | 9 | Tuesday, March 3, 2026 | yes |
| mplab-x-sdk 6.25.0 | 1 | Tuesday, March 3, 2026 | yes |
| mplab-x-sdk 6.20.0 | 1 | Tuesday, March 3, 2026 | yes |
| mplab-x-sdk 6.15.0 | 2 | Tuesday, March 3, 2026 | yes |
| mplab-x-sdk 6.10.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 6.5.0 | 3 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 6.0.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.50.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.45.0 | 1 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.40.0 (this version) | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.35.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.25.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.20.0 | 2 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.15.0 | 1 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.10.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.5.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.0.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 4.20.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 4.5.0 | 0 | Wednesday, March 4, 2026 | yes |